TARTOZÉKOK
Tekintse meg az OnRobot által kínált összes tartozékot, melyekkel optimalizálhatja együttműködő robotalkalmazását.
Extender Bracket 200/50mm
The extender bracket 200x50mm provides additional reach to your robot arm, increasing flexibility when handling items in palletizing or other material handling applications.
...
Angle Bracket - 45 deg
Allows a different angle orientation of the tool and can be useful for avoiding singularities, commonly seen in Palletizing and CNC Machine Tending tasks. ...
High Payload Bracket
The High Payload Bracket for the VGP20 is designed specifically for handling boxes with poor cardboard quality. The bracket expands the vacuum area, optimizes vacuum cup positions, and minimizes the r...isk of dropping boxes, allowing for increased product payload. If required, an external vacuum can be connected to each of the zones to boost the vacuum flow.
Use with
VGP20